RUO Recombinant Human LIF Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human LIF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human LIF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $454.00
- Item No.:
- CYK-0100-0012
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human LIF is a protein used for ESC and iPSC culture and can be used for the maintenance of mouse embryonic stem cells.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell TypeESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP15018
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)17kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.