RUO Recombinant Human BMP-2 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human BMP-2 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human BMP-2 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $590.00
- Item No.:
- CYK-0100-0013
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human BMP-2 plays an essential role in many developmental processes including cardiogenesis, neurogenesis, and osteogenesis. It has many roles during embryogenesis and is a potent differentiation factor in embryonic stem cells (ESC) and induced pluripotent stem cells (iPSC) driving them towards extra-embryonic endoderm, mesenchymal and neural lineages, and chondrocytes.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
- ESC/iPSC
-
MSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP12643
-
Reconstitution10mM HCl
-
Species Reactivity
-
Human
-
Mouse
-
Rat
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)~26 kDa (for the dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.