RUO Recombinant Human NRG-1 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human NRG-1 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human NRG-1 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $298.00
- Item No.:
- CYK-0100-0014
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human NRG-1 protein is used in the maintenance of human pluripotent stem cells and plays an essential role in cardiac and neuronal development as well as being implicated in numerous cancers and neurological disorders.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberQ02297
-
ReconstitutionWater
-
Species Reactivity
-
Human
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)7.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.