RUO Recombinant Human TGF-β3 PLUS Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human TGF-β3 PLUS Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human TGF-β3 PLUS Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $732.00
- Item No.:
- CYK-0100-0015
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human transforming growth factor β3 protein is used in human pluripotent stem cell maintenance medias as well as having a role in regulating proliferation, differentiation and cell survival.
Applications
-
Application Area
-
Cell culture
-
Immunology
- Stem cell biology
-
Cell culture
-
Cell Type
-
T Cells
-
MSC
-
ESC/iPSC
- Organoids
-
T Cells
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP10600
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)12.7 kDa monomer, 25.4 kDa dimer
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.