RUO Recombinant Human FGF-9 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human FGF-9 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human FGF-9 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Organoid cell culture
Size
Price (USD):
$454.00
Item No.: 
CYK-0100-0018
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Recombinant human FGF-9 protein is part of the fibroblast growth factor family and is used in the formation of kidney organoids as well as being involved in many developmental processes including skeletal and neural development.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P31371
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from PBS

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    23 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´