RUO Recombinant Human R-spondin 1 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human R-spondin 1 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human R-spondin 1 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Organoid cell culture

Size
Price (USD):
$583.00
Item No.: 
CYK-0100-0019
Availability: 
icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant human R-spondin 1 protein is part of the wnt family of modulators and is needed for hematopoietic stem cell specification and cancer cell migration and survival. It is also used for increasing Wnt signalling in many organoid culture systems including intestinal and tumor organoid culture along as well as iPSC's.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    Q2MKA7
  • Reconstitution
    10mM HCl
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    13 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.