RUO Recombinant Human FGF-4 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human FGF-4 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human FGF-4 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $389.00
- Item No.:
- CYK-0100-0025
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human FGF-4 protein plays a key role in the growth and survival of stem cells during embryogenesis, tissue regeneration, and carcinogenesis. It is also used for the proliferation and differentiation of embryonic and induced-pluripotent and tissue (mesenchymal) stem cells and promotes neural stem cell proliferation.
Applications
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from PBS
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)~14 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.