RUO Recombinant Human R-spondin 3 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human R-spondin 3 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human R-spondin 3 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$583.00
Item No.: 
CYK-0100-0026
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant human R-spondin 3 protein promotes stem cell recovery and epithelial repair in the colon through activation of the Wnt pathway. It has been shown to control stem cell and progenitor cell behaviour during kidney development as well as control function in crypt regeneration in the intestine.

Applications

  • Application Area
    • Cell culture  
    • Stem cell biology  
  • Cell Type
    Organoids  
  • Intended Use
    Research Use Only (RUO)  

Compliance Information

  • Origin
    Animal-Component Free  

Features

  • Carrier-Protein Free
    Yes  
  • Derived from uniprot number
    Q9BXY4  
  • Reconstitution
    10mM HCl  
  • Species Reactivity
    Human  

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg  
  • Expression System
    E. coli  
  • Formulation
    • Lyophilized from acetonitrile  
    • TFA  

Product Information

  • Size
    100 µg  

Sterility/Purity

  • Purity
    ≥ 95%  

Weight

  • Molecular Weight (kDa)
    ~17 kDa  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.