RUO Recombinant Human IL-2 Protein

Top Features of RUO Recombinant Human IL-2 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IL-2 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$173.00
Item No.: 
CYK-0100-1001
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Interleukin-2 (IL-2) is a cytokine signaling molecule that is mainly produced by T cells and is a central regulator of immune responses and plays a role in anti-inflammatory reactions, hematopoiesis and tumor surveillance. IL-2 is used to promote proliferation and differentiation of CAR T cells, TCR T cells, Tregs, TILs, NK cells and CIK cells.

Applications

  • Application Area
    • Cell culture
    • Immunology
  • Cell Type
    • T Cells
    • NK Cells
  • Intended Use
    Research Use Only (RUO)

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P60568
  • Reconstitution
    Acetic acid 0,1%
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing sodium acetate and sodium chloride, pH 5.0

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    16.3 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´