RUO Recombinant Human IL-7 Protein

Top Features of RUO Recombinant Human IL-7 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IL-7 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Size
Price (USD)
$794.00
Item No.: 
CYK-0100-1008
*Custom/bulk order quotes are provided within 24 hours of request.
RUO Recombinant Human IL-7 Protein
RUO Recombinant Human IL-7 Protein

Top Features of RUO Recombinant Human IL-7 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IL-7 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Price (USD):
$794.00
Item No.:
CYK-0100-1008
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Interleukin-7 (IL-7) is a cytokine that promotes the differentiation of pluripotent hematopoietic stem cells (HSCs) into lymphoid progenitor cells and supports proliferation of various cells in the lymphoid lineage (B cells, T cells and NK cells). It is secreted mainly by stromal cells in the bone marrow and thymus and is used in the ex vivo expansion of genetically modified T cells, such as CAR T cells, and differentiation of induced pluripotent stem cells (iPSCs) into T cells. It is in addition used to differentiate cord blood derived hematopoietic stem cells (HSCs/CD34+) into NK cells.

Applications

  • Application Area
    • Cell culture
    • Immunology
    • Stem cell biology
  • Cell Type
    • T Cells
    • NK Cells
    • ESC/iPSC
  • Intended Use
    Research Use Only (RUO)

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P13232
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride and polysorbate 20, pH 7.5

Product Information

  • Size
    100 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    18.3 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.