RUO Recombinant Human EPO Protein
Top Features of RUO Recombinant Human EPO Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human EPO Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $518.00
- Item No.:
- CYK-0100-1013
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Erythropoietin (EPO) is a glycoprotein hormone responsible for stimulating proliferation and differentiation of erythroid progenitor cells. EPO is used to promote differentiation of CD34+ cells into erythrocytes, and iPSC into erythroid cells and it also promotes differentiation of ESC into hemangioblasts and the expansion of hemangioblasts.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell TypeESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP01588
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride, mannitol and Tween-20, pH 7.0
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)18.4 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.