RUO Recombinant Human IL-1 Beta Protein
Top Features of RUO Recombinant Human IL-1 Beta Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IL-1 Beta Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $792.00
- Item No.:
- CYK-0100-1016
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your RUO Growth Factors & Cytokines
Interleukin-1 beta (IL-1β) is a proinflammatory cytokine that is mainly produced by monocytes and activated macrophages as a proprotein. Inflammatory responses are mediated by IL-1β in T cells, natural killer cells (NK cells) and B cells. It induces the production of pro-inflammatory cytokines (IL-2, IL-3, IL-6) as well as interferons. Furthermore, IL-1β modulates the secretion of cytokines by various subsets of human DCs and is used in the ex vivo maturation of immature DCs.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
-
DC
- Neuronal Cells
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP01584
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)17.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.