RUO Recombinant Human IFN gamma Protein
Top Features of RUO Recombinant Human IFN gamma Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human IFN gamma Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Size
- Price (USD):
- $164.00
- Item No.:
- CYK-0100-1017
- Availability:
- pcs
Added to Shopping Cart
Choose your RUO Growth Factors & Cytokines
Interferon-gamma (IFN-γ) is a cytokine that is critical for innate and adaptive immunity against viral, some bacterial and protozoal infections. It is the only member of the type II class of interferons and is predominantly produced by natural killer cells (NK cells) and T cells. IFN-γ is used in the ex vivo maturation of Mo-DCs, ex vivo generation of CIK cells and stimulation of monocytes, macrophages and microglia.
Applications
-
Application Area
-
Cell culture
-
Immunology
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
T Cells
-
NK Cells
-
ESC/iPSC
-
DC
- Neuronal Cells
-
T Cells
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP01579
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution containing succinate, pH 5.0
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)16.5 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.