RUO Recombinant Human EGF Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human EGF Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human EGF Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $201.00
- Item No.:
- CYK-0500-0001
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human EGF protein is a potent growth factor used in human and mouse organoid and stem cell culture systems. It is a key regulator of embryogenesis and differentiation in induced pluripotent stem cells (iPSC) and embryonic stem cells (ESC) and is used in the proliferation and differentiation of epithelial, neural, mesoderm and hematopoietic lineages.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
MSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP01133
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size500 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)6.3 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.