RUO Recombinant Human KGF (FGF-7) Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human KGF (FGF-7) Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human KGF (FGF-7) Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $2,640.00
- Item No.:
- CYK-0500-0003
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human KGF (FGF-7) protein is secreted by mesenchymal cells and acts on nearby epithelial cells. It has a role in the development of the kidney and also in wound healing as well as being used in the culture of organoids such as bladder, breast, liver and lung.
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
MSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP21781
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from PBS
Product Information
-
Size500 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.