RUO Recombinant Human IGF-1 LR3 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human IGF-1 LR3 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human IGF-1 LR3 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $201.00
- Item No.:
- CYK-0500-0004
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human IGF-1 LR3 protein has been specifically engineered for higher biological potency and is used in the maintenance of human pluripotent stem cells.
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
- Organoids
-
MSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP05019
-
ReconstitutionWater
-
Species Reactivity
-
Human
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size500 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)9 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.