RUO Recombinant Human Activin A Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human Activin A Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human Activin A Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $2,380.00
- Item No.:
- CYK-0500-0007
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Recombinant human activin A is a TGF Beta family growth factor which is highly validated for use in stem cell culture and is often used in the maintenance of pluripotency in embryonic stem cell (ESC) and induced pluripotent stem cells (iPSC).
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UseResearch Use Only (RUO)
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP08476
-
Reconstitution10mM HCl
-
Species Reactivity
-
Human
-
Mouse
-
Rat
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size500 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)~26 kDa (for the dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.