Vivaspin® 2 Centrifugal Concentrator Cellulose Triacetate, 100 pc

Top Features

  • Avoids membrane fouling with crossflow technology for low-volume samples
  • Increases process speeds with high flux design and membranes
  • Adapts to your sample needs for concentration and diafiltration of almost any macromolecule
  • Retentate sample retrieval with or without a pipette  

Popular Applications

  • Concentration  
  • Desalting  
  • Buffer exchange 

Price (USD):
$585.00
Item No.: 
VS02V2
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® centrifugal concentrators are disposable ultrafiltration units for the concentration of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles – thanks to a broad range of molecular weight cut-offs (MWCO) and membrane materials.

Vivaspin® 2 is recommended for concentration or diafiltration of initial sample volumes up to 3 mL. It features a vertical membrane design for high-speed filtration, with volume graduations on the housing to allow easy monitoring of ultrafiltration progress. Vivaspin® 2 combines the speed of the original Vivaspin® products with low internal surface and membrane areas, and a choice between polyethersulfone (PES), Hydrosart® regenerated cellulose (HY/RC) or cellulose triacetate (CTA) materials, to ensure superior recoveries of any target molecule, especially from very dilute samples. The integral dead-stop pocket enables more than 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retrieval. Optionally, the concentrator can simply be inverted for pipette-free collection of the entire retentate sample into the included collection tube.

Application Notes

Brochure

Catalog

Datasheet

Flyer

Poster

User Manual

Applications

  • Application
    • Concentration  
    • Diafiltration  
    • Desalting  
    • Buffer Exchange  
  • Industry
    Pharma / Biotech  
  • Intended Use
    General Laboratory Use (GLU)  
  • Market
    • Research  
    • Environmental  

Compliance Information

  • Animal Components
    No  
  • Certification
    ISO 9001  

Dimensions

  • Membrane Area
    1.2 cm²  
  • Overall Length
    126 mm  

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)  
  • Concentrator Cap
    Polycarbonate (PC)  
  • Filtrate Vessel
    Polycarbonate (PC)  
  • Membrane Material
    Cellulose Triacetate (CTA)  

Physicochemical Information

  • MWCO
    10 kDa  

Product Information

  • Brand
    Vivaspin®  
  • Device Type
    Centrifugal  
  • Pack Size
    100  
  • Sample Type
    • Macromolecule  
    • Protein  
    • Peptide  
    • Nanoparticles  
    • Virus  
    • VLP  
    • Viral Vector  
    • Exosome  
    • LNP  
    • Nucleic Acid  

Volume

  • Dead Stop Volume
    8 µL  
  • Hold-up Volume
    < 10 µL  
  • Maximum Capacity, Fixed Angle Rotor
    2 mL  
  • Maximum Capacity, Swing Bucket Rotor
    3 mL  
  • Minimum Recirculation Volume
    N/A  
  • Volume Range
    0.4 – 3 mL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.