Spare Parts Box for Clipster® Hand Held Tool - Size L

The spare parts box for hand held tool for Clipster® is composed of:

  • 2 Plates for Clipster® seat
  • 4 Screws for plate
  • 2 Screws for cover
  • 2 Sleeves for cover
  • 1 Knurled screw for cover
  • 1 Knurled screw for blade
  • 1 Cover
Size
Article number: 
642-L-SP
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Spare Parts Box for Clipster® Hand Held Tool - Size L
Spare Parts Box for Clipster® Hand Held Tool - Size L

The spare parts box for hand held tool for Clipster® is composed of:

  • 2 Plates for Clipster® seat
  • 4 Screws for plate
  • 2 Screws for cover
  • 2 Sleeves for cover
  • 1 Knurled screw for cover
  • 1 Knurled screw for blade
  • 1 Cover
Item No.:
642-L-SP
Number of pieces
1

Overview

Specifications

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a handheld tool (available for purchase separately) which ensures quick and easy execution in various space requirements. Clipster® is the only solution that can be installed by the operator at the point of disconnection. As not being in fluid contact Clipster® can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datasheet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error-proof design: Prevents mistakes
  • 4-step operation: Quick and repeatable
  • Intensively qualified: Reliable and robust
  • Available as stand-alone product or preassembled: Flexible
  • Portable handheld tool: Easy to use

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Disconnection Method
    Manual Disconnection
  • Disconnection Time
    60 sec.

Dimensions

  • Tube Size (ID – OD)
    • 3/8" × 5/8" (9.6 mm × 15.9 mm)
    • 1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    • Silicone (Tuflux® SIL)
    • TPE (C-Flex®)
    • Silicone (Liveo™ Pharma 50)
    • TPE (Tuflux® TPE)

Materials of Construction

  • Connector Material
    Polycarbonate (PC)
  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Product Information

  • Brand
    Clipster®
  • Pack Size
    1
  • Size
    L

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable