Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Rocking Motion Bioreactors
- Flexsafe® RM Bags - Basic
Flexsafe® RM 20 L Basic (5 pcs)
The Flexsafe® RM single-use bioreactor bags (sizes from 1 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.
Basic bags are designed for use in seed train and production applications without pH and DO control.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers.
- Item No.:
- DFB020L
- Pieces
- 5
The Flexsafe® RM single-use bioreactor bags (sizes from 1 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.
Basic bags are designed for use in seed train and production applications without pH and DO control.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers.
Overview
Specifications
Choose your Flexsafe® RM
- Excellent cell growth and robustness.
- Integrated BioPAT® Viamass sensor for viable biomass measurement.
- Customized bag designs possible.
- Delivered gamma-irradiated and ready to use.
- Can be used on some competitor systems.
The basic bag is mainly used for quick and easy seed trains. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor. Flexsafe® RM bags are proven for a broad range of different cell lines including CHO, NS0, SF9, E. coli and mesenchymal stem cells. They are available in seven different sizes supporting working volumes from 100 mL up to 100 L. Standard designs are available from stock.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application AreaPreclinical and clinical studies
Compliance Information
-
Biocompatibility (USP Class VI)
-
Class VI
-
USP <87> and ISO 10993-5; USP <88>
-
USP <88>
- USP <87>: Pass | USP <88>: Pass
-
Class VI
Components
-
Gas FiltersHEPA rated hydrophobic filter
Connections (Physical)
-
Connector(s)
-
Luer lock
-
MPC
- Clave needleless sampling port
-
Luer lock
Features
-
Device/Instrument CompatibilityBiostat® RM 20 | 50 L
-
Screw CapNo
-
SensorsNo
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
Bag TypeRocking Motion Bag - Basic
-
BrandFlexsafe® RM
-
Mixing TechnologyWave mixed technology
-
Pack Size5
-
Type of SensorNo Sensor
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume20 L
-
Working Volume2 – 10 L