Flexsafe® RM 50 L Optical Viamass (5 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Optical bags feature integrated single use opto-chemical pH and DO sensors, which are already pre-calibrated. Used together with the Biostat® RM control tower, they allow high end cultivation with full process automation.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers

Volume
Type of Sensor
Screw Cap
Item No.: 
DFO050L----VM
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® RM 50 L Optical Viamass (5 pcs)
Flexsafe® RM 50 L Optical Viamass (5 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Optical bags feature integrated single use opto-chemical pH and DO sensors, which are already pre-calibrated. Used together with the Biostat® RM control tower, they allow high end cultivation with full process automation.Bags up to 50 L size are also available with screw caps (38 mm diameter). The screw cap can be used for the insertion | removal of larger objects inside a laminar flow cabinet, e.g. microcarriers

Item No.:
DFO050L----VM
Number of pieces
5

Overview

Specifications

  • Integrates single-use pH and DO sensors.
  • Excellent cell growth and robustness.
  • Integrated BioPAT® Viamass sensor for viable biomass measurement.
  • Customized bag designs possible.
  • Delivered gamma-irradiated and ready to use.

The optical bag is mainly used for an advanced applications. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor equipped with Flexsafe STR® bags. Flexsafe® RM bags are proven for a broad range of different cell lines incl. CHO, NS0, SF9, E.coli and mesenchymal stem cells. They are available in six different sizes supporting working volumes from 200 mL up to 100 L. Standard designs are available from stock.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    Preclinical and clinical studies

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter

Connections (Physical)

  • Connector(s)
    • Luer lock
    • MPC
    • Clave needleless sampling port

Features

  • Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Screw Cap
    No
  • Sensors
    • Optical DO
    • Optical pH
    • BioPAT® Viamass

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Bag Type
    Rocking Motion​ Bag - Optical
  • Brand
    Flexsafe® RM
  • Mixing Technology
    Wave mixed technology
  • Pack Size
    5
  • Type of Sensor
    Optical pH, Optical DO & BioPAT® Viamass

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 L
  • Working Volume
    5 – 25 L