Flexsafe® RM 200 L Perfusion Viamass (2 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Perfusion bags are available in two versions:

A) With an integrated 1.2 μm perfusion membrane (PES). The membrane is fixed at the bottom of the bag, forming a compartment for removal of cell free media. The wave created by the agitation moves over the surface of the membrane, thereby flushing the membrane with every rocking motion. This innovative and patented design ensures low fouling and long cultivation times.

B) ATF perfusion bags are designed for convenient connection.

Volume
Type of Sensor
Item No.: 
DFP200L--SMVM
Pieces
2
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® RM 200 L Perfusion Viamass (2 pcs)
Flexsafe® RM 200 L Perfusion Viamass (2 pcs)

The Flexsafe® RM single-use bioreactor bags (sizes from 2 L to 200 L) fit to the Biostat® RM bioreactors. The product is based on rocking motion mixing technology which is ideal for cell cultivation with low shear stress.

Perfusion bags are available in two versions:

A) With an integrated 1.2 μm perfusion membrane (PES). The membrane is fixed at the bottom of the bag, forming a compartment for removal of cell free media. The wave created by the agitation moves over the surface of the membrane, thereby flushing the membrane with every rocking motion. This innovative and patented design ensures low fouling and long cultivation times.

B) ATF perfusion bags are designed for convenient connection.

Item No.:
DFP200L--SMVM
Number of pieces
2

Overview

Specifications

  • Integrates single-use pH and DO sensors
  • Excellent cell growth and robustness
  • Integrated BioPAT® Viamass sensor for viable biomass measurement
  • Customized bag designs possible
  • Delivered gamma-irradiated and ready to use

The optical bag is mainly used for an advanced applications. It can also be scaled up to our Biostat STR® single-use stirred tank bioreactor equipped with Flexsafe STR® bags. Flexsafe® RM bags are proven for a broad range of different cell lines incl. CHO, NS0, SF9, E.coli and mesenchymal stem cells. They are available in six different sizes supporting working volumes from 200 mL up to 100 L. Standard designs are available from stock.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    Preclinical and clinical studies

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter

Connections (Physical)

  • Connector(s)
    • Luer lock
    • MPC
    • Clave needleless sampling port
    • Opta® SFT Connector

Features

  • Device/Instrument Compatibility
    Biostat® RM 200 L
  • Screw Cap
    No
  • Sensors
    • Optical DO
    • Optical pH
    • BioPAT® Viamass

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)
  • Membrane
    Polyethersulfone (PES) 1.2 μm

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Bag Type
    Rocking Motion​ Bag - Perfusion with Integrated Membrane
  • Brand
    Flexsafe® RM
  • Mixing Technology
    Wave mixed technology
  • Pack Size
    2
  • Type of Sensor
    Optical pH, Optical DO & BioPAT® Viamass

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    200 L
  • Working Volume
    20 – 100 L