Check Valves for Outlet Filter of Flexsafe® RM

In-line, one-way valve engineered for Flexsafe® RM outlet filter lines to ensure controlled, unidirectional flow. By preventing reverse flow when pressure lowers, pumps stop or lines are repositioned, it protects your culture and maintains outlet filter performance.

Item No.: 
DS-------CV
Pieces
50
*Custom/bulk order quotes are provided within 72 hours of request.
Check Valves for Outlet Filter of Flexsafe® RM

In-line, one-way valve engineered for Flexsafe® RM outlet filter lines to ensure controlled, unidirectional flow. By preventing reverse flow when pressure lowers, pumps stop or lines are repositioned, it protects your culture and maintains outlet filter performance.

Item No.:
DS-------CV
Number of pieces
50

Overview

Specifications

Key features:

  • Reliable one-way flow to prevent backflow, siphoning, and pressure shocks
  • Protects outlet filter integrity and reduces risk of contamination
  • Compact, minimal hold-up volume to reduce product loss
  • Leak-tight, in-line design for quick integration with Flexsafe® RM

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L
    • Biostat® RM TX

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    50

Sterility/Purity

  • Delivery Condition
    Sterile