Ingenix® Suite External Balance Calibration Module

Top Features of External Balance Calibration Module

  • Guided Calibration Workflow at the Cubis® II MCA Lab Balance
  • Management of External Weighing Sets
  • Management and Scheduling of Calibration Jobs
  • Balance and Weight Set Information in Reports
  • One Cubis® II MCA Lab Balance License included

Popular Applications for External Balance Calibration Module

  • External Balance Calibration
  • Record all Relevant Calibration Data
  • Create Comprehensive and Customizable Reports for Calibration Activities

License Period
Item No.: 
DSX5PC01LWGEXC01
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The External Balance Calibration Module is designed to optimize and streamline the external calibration processes for Cubis® II MCA lab balances. With guided workflows, efficient task management, and comprehensive data recording, this module ensures that calibration processes are accurate, compliant, and easy to manage.

The module works in unison with the QApps installed on the lab balances to provide an intuitive, step-by-step guided calibration workflow for Cubis® II MCA lab balances. This ensures uniform procedures across all balances and reduces errors during manual data processing. It effectively manages external weighing sets, integrating all necessary data into the calibration process to simplify operations. The module allows labs to schedule and manage calibration jobs, maintaining regular cycles and reducing downtime. Additionally, it automatically includes all relevant balance and weight set information, minimizing manual entry errors and ensuring accuracy. It is possible to send calibration jobs automatically to the assigned balances, further streamlining the process. A Notification can also be sent directly via email whenever a maintenance or calibration job is scheduled, ensuring timely upkeep and efficient lab operations. These functionalities collectively enhance precision and reliability in lab measurements, streamline calibration operations, and maintain high standards of compliance support.

One inclusive Cubis II MCA Lab balance license is provided, giving immediate access to essential management tools, while the option for unlimited balance connections allows for scalable management of multiple balances while limiting additional costs. This flexibility ensures that as your lab grows, the device management system can grow with it, maintaining efficiency and avoiding hidden costs.

Ingenix® is a powerful software suite designed to optimize and simplify data and device management. It offers tools for data analysis and reporting, ensuring high efficiency and accuracy in your lab operations. Ingenix® allows you to easily create and send diagnostic files directly to the Support Team for streamlined service processes. With advanced role management, you can customize user roles with specific access levels to match lab responsibilities. The suite supports both LDAP and local user management, fitting seamlessly into your IT infrastructure. Additionally, Ingenix® provides flexible license activation options, both online and offline, through MySartorius.com. Transform your lab with Ingenix®—where innovation meets precision.

Disclaimer: The Ingenix® Trademark is registered in the EU, CN, IL, JP, SG, CH, TR, and GB.

Applications

  • Application
    Calibration of Balances with external weights

Features

  • Device/Instrument Compatibility
    Cubis® II MCA

Product Information

  • License Period
    5 Years
  • Qualification Documents
    5 Years

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.