The vessel holder provides bioreactor stability during operation.

Item No.: 
DZ-------VHB
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Univessel® SU 10 L - Holder basic

The vessel holder provides bioreactor stability during operation.

Item No.:
DZ-------VHB
Number of pieces
1

Overview

Specifications

The UniVessel® SU Holder is available in two versions: basic and optical. The basic version is recommended when you use the UniVessel® SU with conventional sensors. The optical version features built-in optoelectronics for pH and DO single-use sensors. Besides a digital communications port, the optical version features integrated electrochemical sensor (ECS) interfaces for pH and DO. The ECS interfaces can be easily connected to your existing bioreactor controller using the standard probe connections. Furthermore, you can directly connect a BIOSTAT® B-DCU II over the digital communication interface.

Applications

  • Application
    Mammalian
  • Application Area
    Cell culture
  • Process Step
    • Process Characterization
    • Process Development
    • Seed Expansion
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Pilot

Dimensions

  • Dimensions WxDxH
    265 × 350 × 110 mm

Product Information

  • Brand
    Univessel® SU
  • Pack Size
    1