Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Stirred-Tank Bioreactors
- STR® Filter Heater
STR® Filter Heater - 500 - 1000 L
The filter heater is intended to be used for heating exhaust air filters in a
bioreactor process.
Volume
- Price (USD)
- $1,090.00
- Item No.:
- DZ001K-S3FHE
- Piece
- 1
STR® Filter Heater - 500 - 1000 L
The filter heater is intended to be used for heating exhaust air filters in a
bioreactor process.
Price (USD):
$1,090.00
Overview
Specifications
Choose your Flexsafe STR® Accessories
The heating of the exhaust air filter prevents a blockage
of the exhaust air filter with condensation.
The product must be secured to an exhaust air filter and connected to the
bioreactor. The size of the filter heater depends on the size of the
bioreactor’s exhaust air filter.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application Area
-
pDNA production
-
Recombinant protein production
-
Vaccine production
-
Cell therapies
- mAB production
-
pDNA production
Power Requirements
-
Power Requirements24VDC 50W
Product Information
-
BrandFlexsafe STR®
-
Pack Size1
Volume
-
Volume500 - 1000 L