Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Aliquoting Solutions
- AliquoT® - Filling System for Celsius® FFT|FFTp Containers
- AliquoT® - Filling System for Celsius® Containers
AliquoT® - Filling System for Celsius® Containers
The AliquoT® Automated Filling System is a cutting-edge system designed for precise bulk drug substance transfer into Celsius® FFT and FFTp containers. Celsius® containers supports volumes from 2 to 12 L, ensuring efficient batch processing from 20 L to hundreds of liters with seamless integration and intuitive operation.
- Article number:
- FFT-FFTp-AliquoT
- Piece
- 1
AliquoT® - Filling System for Celsius® Containers
The AliquoT® Automated Filling System is a cutting-edge system designed for precise bulk drug substance transfer into Celsius® FFT and FFTp containers. Celsius® containers supports volumes from 2 to 12 L, ensuring efficient batch processing from 20 L to hundreds of liters with seamless integration and intuitive operation.
Overview
Specifications
Choose your AliquoT® - Automated Filling and Draining Platform
- Versatile Capacity: Handles Celsius® containers ranging from 2 to 12 L, accommodating diverse batch sizes.
- Biobrain® Automation: Features recipe-driven processing for streamlined operation and integration with DCS/MES systems.
- Single-Use Assemblies: Configurable connections, filters, and sampling capabilities for tailored process needs.
- High Product Recovery: Minimizes product loss through efficient purging, ensuring maximum yield.
- cGMP Compliance: Meets regulatory standards with advanced access control, audit trails, and batch management.
- Quick Setup: Fast installation with color-coded indicators for error-free operation.
- Seamless Integration: Compatible with various IT infrastructures, including OPC UA interface for DCS, SCADA, and MES solutions.
Applications
-
Application AreaAliquoting
Dimensions
-
Dimensions WxDxH3000 x 3000 x 1800 mm
Features
-
Load Capacity
-
10 × Celsius® FFTp 6 L
-
10 × Celsius® FFTp 12 L
-
10 × Celsius® FFT 2 L
-
10 × Celsius® FFT 4 L
-
10 × Celsius® FFT 6 L
- 10 × Celsius® FFT 12 L
-
10 × Celsius® FFTp 6 L
Materials of Construction
-
Materials of Construction304L stainless steel
Power Requirements
-
Power Requirements100 – 240 VAC single phase | 50 or 60 Hz
Product Information
-
Pack Size1
Volume
-
Working Volume2 L - 120 L