- Shop
- Liquid Storage & Shipping
- 2D Liquid Storage & Shipping (5 mL - 20 L)
- Flexboy® 2D Bags
- Standalone Shell for Flexsafe® 2D Bags
Standalone Shell for Flexsafe® 2D Bags - 5 L
Standard Shell for Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transportation of biopharmaceutical solutions. The standard shell provides additional package validation for secure handling and transportation.
- Item No.:
- FLA302701
- Piece
- 1
- Qty. Graduation
- 5
Standard Shell for Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transportation of biopharmaceutical solutions. The standard shell provides additional package validation for secure handling and transportation.
Overview
Specifications
Choose your 2D Bag Accessories
Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transport of biopharmaceutical liquid solutions, intermediates, and final bulk products. Flexsafe® 2D bags in Shell have been extensively qualified according to ASTM, ISO, and EN norms for both handling and transportation phases.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Dimensions
-
Dimensions562 mm × 375 mm × 143 mm
Materials of Construction
-
Materials of ConstructionPETG
Product Information
-
BrandFlexsafe® 2D
-
Filter TypeNo Filter
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume5 L