Flexel® Bags for Magnetic Mixer with pH Sensor, Conductivity Sensor and Thermowell - Silicone and TPE - No Drain Valve - 200 L
Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
- Item No.:
- FMB122459
- Pieces
- 2
Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
Overview
Specifications
Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and their subsequent dissolution.
The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows for instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
For downstream intermediate purification and drug substance/product formulation, we recommend using the Low Shear Flexel® for LevMixer®.
Applications
-
Application AreaMixing
-
Process StepBuffer Preparation
Connections (Physical)
-
Connector(s)Tri-clamp
-
Drain ValveNo
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
-
pH Adjustment Lines2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
Features
-
Sensors
-
pH
-
Thermowell
- Conductivity
-
pH
General Specifications
-
TubingSilicone and TPE
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Brand
-
Magnetic Mixer
- Flexel®
-
Magnetic Mixer
-
Mixing TechnologyMagnetic Mixer
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume200 L