Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

  • Shop
  • Mixing
  • Flexel® Bags for LevMixer® with pH Sensor and Thermowell

Flexel® Bag for LevMixer® 200 L

By combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.

For Buffer & Media applications, we recommend using the Flexel® for Magnetic.

Volume
Drain Valve
Connector(s)
Item No.: 
FMB127413
Availability: 
Piece
1
Qty. Graduation
2
*Custom/bulk order quotes are provided within 72 hours of request.
Flexel® Bag for LevMixer® 200 L
Flexel® Bag for LevMixer® 200 L

By combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.

For Buffer & Media applications, we recommend using the Flexel® for Magnetic.

Price (USD):
$2,490.00
Item No.:
FMB127413
Availability:
Number of pieces
1

Overview

Specifications

Using Flexel® for LevMixer® Pre-designed Solutions in your process steps provides you with excellent quality, change control, business continuity and delivery performances. You will also benefit from:

  • Low Shear Mixer to ensure product quality
  • Intelligent Mixer with a unique in-line monitoring and control to provide consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling to enable quick start-up and simplified operations of your mixing bags in their Palletank®
  • Large scale mixing offering with similar mixing technology for all your process and cGMP production scales

Applications

  • Application Area
    Mixing
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Connections (Physical)

  • Additional Lines
    1 bottom line: MPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Connector(s)
    Tri-clamp
  • Drain Valve
    No
  • Inlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Outlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
  • Top Port
    Closed 8"
  • pH Adjustment Lines
    2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")

Features

  • Sensors
    • pH
    • Thermowell

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Brand
    • Flexel®
    • LevMixer®
  • Mixing Technology
    LevMixer®
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    200 L