• Shop
  • Mixing
  • Flexel® Bags for LevMixer® without Sensors

Flexel® Bag for LevMixer® 200 L

By combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.

For Buffer & Media applications, we recommend using the Flexel® for Magnetic.

Volume
Drain Valve
Connector(s)
Item No.: 
FMB128673
Availability: 
Piece
1
Qty. Graduation
2

*Custom/bulk order quotes are provided within 72 hours of request.

Using Flexel® for LevMixer® Pre-designed Solutions in your process steps provides you with excellent quality, change control, business continuity and delivery performances. You will also benefit from:

  • Low Shear Mixer to ensure product quality
  • Intelligent Mixer with a unique in-line monitoring and control to provide consistent quality and process efficiency while meeting PAT and cGMP requirements
  • Intuitive handling to enable quick start-up and simplified operations of your mixing bags in their Palletank®
  • Large scale mixing offering with similar mixing technology for all your process and cGMP production scales

Applications

  • Application Area
    Mixing
  • Process Step
    Drug Product Formulation

Connections (Physical)

  • Additional Lines
    2 top lines: 3/8" Opta® SFT Female + 3/8" ID Silicone (Tuflux® SIL) 0.15 m (6")
  • Connector(s)
    Opta® SFT Connector
  • Drain Valve
    Yes
  • Inlet Line
    1/2" Opta® SFT Female + 1/2" ID Silicone (Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Outlet Line
    1/2" Opta® SFT Male + 1/2" ID Silicone (Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
  • Top Port
    Opened 8" with gasket, cap and union
  • pH Adjustment Lines
    2 top lines: 1/4" Opta® SFT Female + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Brand
    • Flexel®
    • LevMixer®
  • Mixing Technology
    LevMixer®
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    200 L