Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
Flexsafe® Bags for LevMixer® are designed for low shear mixing of downstream intermediates, drug substances, and drug products. Flexsafe® Bags for LevMixer® are ideal for applications involving shear-sensitive components.
- Item No.:
- FMS301051
- Availability:
- pcs
- Piece
- 1
Flexsafe® Bags for LevMixer® are designed for low shear mixing of downstream intermediates, drug substances, and drug products. Flexsafe® Bags for LevMixer® are ideal for applications involving shear-sensitive components.
Overview
Specifications
Choose your Flexsafe® Bags for LevMixer®
Shear-sensitive proteins can degrade during mixing conditions. This can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters. By combining low shear mixing attributes and high torque, the Flexsafe® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products. The levitated impeller eliminates shear effects that can affect your product quality and avoids the generation of aggregates and particles that can reduce your filtration performance.
When you use Flexsafe® for LevMixer® in your process steps you benefit from:
- A low shear mixer: Preserves your product quality and efficacy
- Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
- Intuitive handling: Quick start-up and simplified operations of your mixing bags in their Palletank®
- Large-scale mixing options: Similar mixing technology for all your process and cGMP production scales.
Datasheet
Applications
-
Application AreaMixing
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
- Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Additional LinesMPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Brand
-
Flexsafe® 3D
- LevMixer®
-
Flexsafe® 3D
-
Mixing TechnologyLevMixer®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume650 L