Flexsafe® Bag for Magnetic Mixer 650 L
The Flexsafe® Bag for Magnetic Mixer is based on a compact and non-invasive single-use mixing system (no shaft through, no dynamic seal). Its impeller rotates up to 300 RPM on an inert bearing assembly designed to allow high mixing efficiency from 50L to 3,000L.
- Item No.:
- FMS301057
- Piece
- 1
Choose your Flexsafe® Bags for Magnetic Mixer
The strong vertical vortex achieved with the Magnetic Mixer drive unit combined with the baffle effect of the cubical Palletank® design allows for instant downward movement and efficient dissolution of floating powders. In addition, the high torque of the impeller provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
Features and Benefits
When you use Flexsafe® for Magnetic Mixer in your process steps you benefit from:
- A powerful mixer: Fast powder dissolution helps save time during your buffer & media preparation
- Unique in-line monitoring and control: Consistent quality and process efficiency while meeting PAT and cGMP requirements
- Intuitive handling: Quick start-up and simplified operations of your mixing bags in its Palletank®
- Large-scale mixing options: Similar mixing technology for all your process and cGMP production scales
Datasheet
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
Connections (Physical)
-
Additional LinesMPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Brand
-
Flexsafe® 3D
- Magnetic Mixer
-
Flexsafe® 3D
-
Mixing TechnologyMagnetic Mixer
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume650 L