Flexsafe® Bag for Pro Mixer with open top port, pH sensor, conductivity sensor & Thermowell - 2000 L
Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications.
The ergonomic design of the Flexsafe® Pro Mixer (50L - 3000L) offers rapid bag installation, expedites the mixing run and facilitates bag handling during the entire mixing process.
- Item No.:
- FMS500001
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Flexsafe® Bags for Pro Mixer
Flexsafe® Pro Mixer Bags (50L to 3000L) offer ease of handling through thoughtful, ergonomic design:
- The Flexsafe® Pro Mixer Bag (50L to 1000L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 8” diameter top port allows for easy and contained powder transfer into the mixing bag during buffer and media applications.
- The Flexsafe® Pro Mixer Bag (1,500L to 3000L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
- The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling, and draining.
The Pro Mixer Bag featuring the Flexsafe® film provides:
- consistent process validation data with sustainable, reproducible, and reliable data for Extractable and Leachable (E&L), toxicology and stability studies
- Cost-efficient process validation
- Robustness, consistent quality and assurance of supply.
Inline control as well as the monitoring of pH, conductivity, and temperature are performed with a preassembled single-use pH probe, a conductivity sensor, and a thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes, and reduce operator time.
Applications
-
Application AreaMixing
-
Process StepBuffer Preparation
Connections (Physical)
-
Additional Lines
-
1.5" Tri-Clamp sanitary flange with gasket, cap and union + 3/4" ID Silicone (Tuflux® SIL) 1.5 m (60")
- 1.5" Tri-Clamp sanitary flange with gasket, cap and union + 3/4" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
1.5" Tri-Clamp sanitary flange with gasket, cap and union + 3/4" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1" ID Silicone (Tuflux® SIL) 3 m (119")
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1" ID Silicone (Tuflux® SIL) 3 m (119")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 4" with gasket, cap and union
Features
-
Sensors
-
pH
-
Thermowell
- Conductivity
-
pH
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Brand
-
Flexsafe® 3D
- Pro Mixer
-
Flexsafe® 3D
-
Mixing TechnologyPro Mixer
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume2000 L