Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Mixing
- Flexsafe® Pro Mixer Bags
- Flexsafe® Bags for Pro Mixer with pH Sensor, Conductivity Sensor and Thermowell
Flexsafe® Bag for Pro Mixer with pH Sensor, Conductivity Sensor and Thermowell - Open Top Port - No Drain Valve - 200 L
Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of process steps and pharmaceutical mixing applications. The same mixing technology is available from 5 L to 3000 L making it scalable for both small-scale development and large-scale production.
- Item No.:
- FMS500006
- Availability:
- pcs
- Piece
- 1
- Qty. Graduation
- 2
Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of process steps and pharmaceutical mixing applications. The same mixing technology is available from 5 L to 3000 L making it scalable for both small-scale development and large-scale production.
Overview
Specifications
Choose your Flexsafe® Bags for Pro Mixer
Flexsafe® Pro Mixer Bags (5 L to 3000 L) offer ease of handling through thoughtful, ergonomic design:
- The Flexsafe® Pro Mixer Bag (5 L to 1000 L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 4” or 8” diameter top port allows for easy and contained powder transfer into the mixing bag during buffer and media applications.
- The Flexsafe® Pro Mixer Bag (1500 L to 3000 L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
- The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling, and draining.
The Pro Mixer Bag featuring the Flexsafe® film provides:
- consistent process validation data with sustainable, reproducible, and reliable data for Extractable and Leachable (E&L), toxicology and stability studies
- Cost-efficient process validation
- Robustness, consistent quality and assurance of supply.
Inline control as well as the monitoring of pH, conductivity, and temperature are performed with a preassembled single-use pH probe, a conductivity sensor, and a thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes, and reduce operator time.
Applications
-
Application AreaMixing
-
Process StepBuffer Preparation
Connections (Physical)
-
Additional Lines2 bottom lines: MPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
-
pH Adjustment Lines2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
Features
-
Sensors
-
pH
-
Thermowell
- Conductivity
-
pH
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Brand
-
Flexsafe® 3D
- Pro Mixer
-
Flexsafe® 3D
-
Mixing TechnologyPro Mixer
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume200 L