- Shop
- Single-Use Tubing & Assemblies
- Tuflux® Silicone & TPE Tubing
- Tuflux® SIL Tube
Tuflux® SIL - Tube 1/2" ID × 3/4" OD (20 m)
Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.
- Item No.:
- FSA117429
- Piece
- 1
Sartorius Tuflux® SIL is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in many pharmaceutical and biopharmaceutical applications.
Overview
Specifications
Sartorius Tuflux® SIL, manufactured by Raumedic, is a highly resistant platinum cured silicone tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.
Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.
It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).
- Pure, clean, strong and easy to handle
- Material: platinum cured silicone suitable for pumping application
- Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
- 60 Shore A hardness, good tensile properties and pump life
- Temperature range: from –60 °C to 200 °C (–76 °F to 392 °F)
- Printing of ID and OD dimensions on the tubing: facilitates tubing identification
- The low tack surface treatment significantly reduces surface friction for easier handling
- Sterilization: Gamma irradiation and autoclave
- Packaging: Primary and secondary PE packaging
- Certificate of Release: delivered with each order for traceability
- Validation Guide & Extractable Guide available
- European Pharmacopoeia: 3.1.9 & FDA regulation 21CFR, § 177.2600
- USP 661; USP <381>; USP 88 Class VI; ISO 10993-5; ADCF Certified; LAL Endotoxin Test
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
Compliance
-
E.P. 3.1.9
-
USP <88> Class VI
- ADCF
-
E.P. 3.1.9
Dimensions
-
Tube Length20 m
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
General Specifications
-
Elongation at Break500 %
-
Tear Strength> 8.0 MPa
-
TubingSilicone (Tuflux® SIL)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Operating Conditions
-
Operating Pressure< 1.5 bar
Product Information
-
BrandTuflux® SIL
-
Pack Size1
-
Pump Lifetime> 72 h at 50kGy
-
Pump Speed310 rpm
-
Size Indication on TubeInk Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable