Tuflux® TPE - Tube 1/8" ID × 1/4" OD (200 m)

Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.

Tube Size (ID – OD)
Item No.: 
FSA121869
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius Tuflux® TPE, manufactured by Raumedic, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.

Tuflux® TPE can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.

It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).

  • Material: Synthetic thermoplastic elastomer suitable for pumping application
  • Antioxidant level in tubing formulation is optimized for best cell growth results
  • Temperature range: from –55 °C to 135 °C (–67 °F to 275 °F)
  • Printing of ID and OD dimensions on the tubing: facilitates tubing identification
  • Unique color coding, aligned with Biowelder® TC tube holders
  • Sterilization: Gamma irradiation and autoclave
  • Tuflux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bag
  • Packaging: Primary and secondary PE packaging
  • Certificate of Release: delivered with each order for traceability
  • Validated Biowelder® TC parameters for co-welding of Tuflux® TPE to other TPE tubes
  • Validation Guide & Extractable Guide available
  • USP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Compliance Information

  • Compliance
    USP<87>& USP<88> Class VI, ISO 10993-5, ADCF, USP<661>, REACH, 2011/65/EC for heavy metals

Dimensions

  • Tube Length
    200 m
  • Tube Size (ID – OD)
    1/8" × 1/4" (3.2 mm × 6.4 mm)

General Specifications

  • Elongation at Break
    > 450 %
  • Tear Strength
    > 5.0 MPa
  • Tubing
    TPE (Tuflux® TPE)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Operating Conditions

  • Operating Pressure
    < 1 bar

Product Information

  • Brand
    Tuflux® TPE
  • Pack Size
    1
  • Size Indication on Tube
    • Ink Printed on Tube
    • Color Band
  • Tube Type
    Tube coils

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable
´