Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Single-Use Tubing & Assemblies
- Tuflux® Silicone & TPE Tubing
- Tuflux® TPE Tube
Tuflux® TPE - Tube 3/4" ID × 1" OD (20 m)
Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.
- Item No.:
- FSA121874
- Piece
- 1
Sartorius Tuflux® TPE is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in the biopharmaceutical manufacturing processes.
Overview
Specifications
Choose your Tuflux® TPE Tube
Sartorius Tuflux® TPE, manufactured by Raumedic, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.
Tuflux® TPE can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.
It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).
- Material: Synthetic thermoplastic elastomer suitable for pumping application
- Antioxidant level in tubing formulation is optimized for best cell growth results
- Temperature range: from –55 °C to 135 °C (–67 °F to 275 °F)
- Printing of ID and OD dimensions on the tubing: facilitates tubing identification
- Unique color coding, aligned with Biowelder® TC tube holders
- Sterilization: Gamma irradiation and autoclave
- Tuflux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bag
- Packaging: Primary and secondary PE packaging
- Certificate of Release: delivered with each order for traceability
- Validated Biowelder® TC parameters for co-welding of Tuflux® TPE to other TPE tubes
- Validation Guide & Extractable Guide available
- USP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
Compliance
-
USP <87>
-
USP <88> Class VI
-
ISO 10993-5
-
ADCF
-
USP <661>
-
REACH
- 2011/65/EC for heavy metals
-
USP <87>
Dimensions
-
Tube Length20 m
-
Tube Size (ID – OD)3/4" × 1" (19.1 mm × 25.4 mm)
General Specifications
-
Elongation at Break> 450 %
-
Tear Strength> 5.0 MPa
-
TubingTPE (Tuflux® TPE)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Operating Conditions
-
Operating Pressure< 1 bar
Product Information
-
BrandTuflux® TPE
-
Pack Size1
-
Size Indication on Tube
-
Ink Printed on Tube
- Color Band
-
Ink Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable