- Shop
- Single-Use Tubing & Assemblies
- Tuflux® Silicone & TPE Tubing
- Tuflux® SIL Braided Tube
Tuflux® SIL Braided Tube 1/2" ID × 7/8" OD (15 m)
Sartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.
- Item No.:
- FSA309862
- Piece
- 1
Sartorius Braided Tuflux® SIL is a pressure resistant platinum cured silicone tubing designed to facilitate pressurized fluid transfer in many pharmaceutical and biopharmaceutical applications.
Overview
Specifications
Choose your Tuflux® SIL Braided Tube
Sartorius Braided Tuflux® SIL is designed to facilitate pressurized fluid transfer in the biopharmaceutical manufacturing processes. It is a highly resistant platinum cured silicone tubing reinforced with medical grade PET mesh material manufactured by Raumedic.
Braided Tuflux® SIL can be assembled on Sartorius single-use assemblies or is available as non-sterile tubing coils.
It is available in 6 different dimensions from 1/8" (3.2 mm) to 1" (25.4 mm) for the internal dimensions and a wall thickness from 2,9 to 4.8 mm.
- Pure, clean, strong and easy to handle
- Material: platinum cured silicone braided with medical grade PET mesh material
- Low extractable profile due to extensive post curing process: ease the validation of Tuflux® SIL biopharmaceutical tubing
- 60 Shore A hardness, good tensile properties and pump life
- Temperature range: from -20 °C to + 135 °C (-4 °F to + 275 °F)
- Printing of ID and OD dimensions on the tubing: facilitates tubing identification
- The low tack surface treatment significantly reduces surface friction for easier handling
- Sterilization: Gamma irradiation and autoclave
- Packaging: Primary and secondary PE packaging
- Certificate of Release: delivered with each order for traceability
- Validation Guide & Extractable Guide available
- European Pharmacopoeia: 3.1.9
- USP 661; USP <381>; USP 88 Class VI;USP 87, ISO 10993-5; ADCF Certified; LAL Endotoxin Test
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
Compliance
-
USP <87>
-
USP <88> Class VI
-
ISO 10993-5
-
ADCF
-
USP <661>
-
REACH
- 2011/65/EC for heavy metals
-
USP <87>
Dimensions
-
Tube Length15 m
-
Tube Size (ID – OD)1/2" × 7/8" (12.7 mm × 19.1 mm)
General Specifications
-
Elongation at Break> 500 %
-
Tear Strength> 8.0 MPa
-
TubingBraided Silicone (Tuflux® SIL Braided)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone with PET reinforcement
Operating Conditions
-
Operating Pressure9 bar
Product Information
-
BrandTuflux® SIL
-
Pack Size1
-
Size Indication on TubeInk Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable