Germination Test Paper / Grade 20 grey

This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The grey paper makes it easier to count white seed species.

Price (USD):
$2,070.00
Item No.: 
FT-2003662000110
Availability: 
Pieces
1,008

*Custom/bulk order quotes are provided within 24 hours of request.

Application Examples

Mainly applied with corn, sugar beets, wheat, barley and various grasses, but can also be used for all other seed types.

Applications

  • Application Area
    8804481991264  

Dimensions

  • Dimensions
    2,000 × 110 mm  
  • Filter Diameter
    N/A  

General Specifications

  • Filter Format
    8798988042848  
  • Filter Paper/Membrane Color
    8798966252128  
  • Filtration Time
    n.a.  
  • Specifications
    Pleated papers, grey, 2000 x 110 mm  
  • Thickness
    0.22 mm  

Materials of Construction

  • Filter Material
    8798989320800  
  • Membrane Material
    8799043388000  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    N/A  
  • Thermal Stability
    180 °C  
  • Wet Bursting Strength
    n.a.  

Product Information

  • Filter Type
    8804452041312  
  • Pack Size
    1008  
  • Packaging
    Non-sterile, 112 rods with 9 pleated strips  

Weight

  • Basis Weight
    110 g/m²  
  • Germination Test Papers
    Item no.
    M_Seed_Germination_Test_Papers

    These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.

    The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.

  • Qualitative & Technical Papers, Smooth/ Grade 6

    $52.40

    This paper grade is generally used for analytical and technical purposes.

  • Qualitative & Technical Papers, Smooth/ Grade 4 b

    $35.30

    This paper grade is generally used for analytical and technical purposes.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.