eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® CFT
- Celsius® Pak Frame
Celsius® Pak Frame - 8.3 L
8.3L Celsius® Pak Frames are reusable protective structural frames engineered to fit with the 8.3L Celsius® Pak. They contain the Pak’s contents during all processes, making the assembly robust, reliable, and simple, and allowing for confident handling, storage, and shipping of Celsius® Paks.
- Price (USD)
- $619.00
- Item No.:
- FTH-CF00008-0015
- Piece
- 1
8.3L Celsius® Pak Frames are reusable protective structural frames engineered to fit with the 8.3L Celsius® Pak. They contain the Pak’s contents during all processes, making the assembly robust, reliable, and simple, and allowing for confident handling, storage, and shipping of Celsius® Paks.
Overview
Specifications
Choose your Celsius® CFT Logistic Accessories
8.3L Celsius® Pak Frames contain the entire single-use assembly and allow for confident handling, storage, and shipping of the 8.3L Celsius® Paks. The frames are reusable items and mandatory for the filling, freezing, storing, shipping, and thawing of 8.3L Celsius® Paks. 8.3L Celsius® Paks need to be assembled to their respective protective frames before being processed through the different operations of the Celsius® CFT platform.
Protected tubings and connectors
8.3L Celsius® Pak Frames immobilize the tubings and connectors throughout the entire product life cycle. Once assembled to the frames, the drain line of the 8.3L Celsius® Paks is positioned and maintained inside the tubing channel along the frame side with retention tabs. The 8.3L Celsius® Pak Frames have a pocket for an aseptic connector located at the base of the frame end. This pocket provides support for a 8.3L Celsius® Pak equipped with Opta® as the outlet connector on the drain line.
Shock absorbers to prevent frozen bags from tipping
Four foam bumpers are located at the top of the 8.3L Celsius® Pak Frames to cushion the frozen 8.3L Celsius® Paks during tip-over impacts and during end-to-end impacts. Tip-over tests have been run to validate this protection.
Large plastic handles for confident handling
8.3L Celsius® Pak Frames have large plastic handles that are molded into the frame end for easy manipulation.
Fits perfectly with the side shape of the frozen Celsius® Paks, holding ice blocks & preventing relative motion
The concave geometry of the ends in 8.3L Celsius® Pak Frames was designed to follow the contour of the ice block when frozen. In this way the ice block is supported during shocks and cannot shear away from the 8.3L Celsius® Pak Frames. The result is that the frozen Celsius® Paks can be successfully transported in a vertical configuration.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Dimensions
-
Dimensions WxDxH36.4" × 10.8" × 7.7" (92.5 × 27.5 × 19.5 cm)
Features
-
Load Capacity1 × 8.3 L Celsius® Pak
-
ReusableYes
Materials of Construction
-
Materials of Construction
-
HDPE frame end
- 316 stainless steel plate and tie rod
-
HDPE frame end
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing
-
Pack Size1
Volume
-
Volume8.3 L
-
Working Volume8.3 L