- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® CFT
- Celsius® CFT Transfer Carts
Transfer Cart, 100L
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L
- Article number:
- FTH-TC00100-0001
- Piece
- 1
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L
Overview
Specifications
Choose your Celsius® CFT Logistic Accessories
The Celsius® System Transfer Carts are polished stainless steel carts with pharmaceutical-grade casters designed to minimize the operator efforts when transferring Celsius® Pak from and to the Freeze-Thaw Modules of the Celsius® FT100.
- The TC33 Transfer Cart has a maximum carrying capacity of 33 L. The TC33 holds up to two Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, four 8.3L Celsius® Pak, two 16.6L Celsius® Pak, or a mix of each.
- The TC100 Transfer Cart has a maximum carrying capacity of 100 L. The TC100 holds up to six Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, twelve 8.3L Celsius® Pak, six 16.6L Celsius® Pak, or a mix of each.
The Transfer Carts include a docking system that perfectly aligns with the bays in the Celsius® FT100, the Fill Station, the SM100 - Storage Module and the Celsius® SSM, as well as locking casters. This system ensures that the Celsius® Pak can easily slide into or out from the Celsius® CFT equipment with minimal effort and complete reliability for both the operator and the product.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process Intermediates Freezing and Thawing
- Bulk Drug Substance Freezing and Thawing
-
Process Intermediates Freezing and Thawing
Dimensions
-
Dimensions WxDxH37" × 54" × 55" (94 × 137 × 139 cm)
Features
-
Load Capacity
-
Up to 6 × 16.6 L Celsius® Pak
-
Up to 6 × 8.3 L Celsius® Pak and up to 3 × 16.6 L Celsius® Pak
- Up to 12 × 8.3 L Celsius® Pak
-
Up to 6 × 16.6 L Celsius® Pak
-
ReusableYes
Materials of Construction
-
Materials of Construction304 stainless steel (polished)
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing
-
Pack Size1
Volume
-
Volume100 L
-
Working Volume100 L