- Shop
- Liquid Storage & Shipping
- 3D Liquid Storage & Shipping (50 L - 3000 L)
- Storage & Shipping Palletank®
- Plastic Palletank® Dolly
Plastic Palletank® Dolly 500 L
The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.
- Price (USD)
- $1,920.00
- Item No.:
- FXA116631
- Piece
- 1
The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.
Overview
Specifications
Choose your Palletank® and Drums for Storage
The Palletank® and Drum Accessories for Storage and Shipping are designed to fit Palletank® and Drums. They include dollies, lids, and more.
Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.
The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Dimensions
-
Dimensions1,207 mm × 807 mm × 214 mm
General Specifications
-
Surface FinishGlass bead blasted and passivated
Materials of Construction
-
Materials of Construction
-
304L stainless steel
- Polyamide wheels
-
304L stainless steel
Product Information
-
BrandPalletank®
-
Pack Size1
-
TypePalletank® Dolly
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume500 L