Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Liquid Storage & Shipping
- 3D Liquid Storage & Shipping (50 L - 3000 L)
- Flexel® 3D Bags
- Flexel® 3D Bags for Drums with Aseptic Connection or Welding
Flexel® 3D Bag for Drum - MPX - Silicone & TPE tubes - 50 L
Flexel® 3D single-use bags for drums are designed for the processing and storage of large volumes of biopharmaceuticals fluids. They are available in a range of sizes from 50 L to 560 L (custom sizes available upon request).
- Item No.:
- FXB110922
- Pieces
- 5
Flexel® 3D single-use bags for drums are designed for the processing and storage of large volumes of biopharmaceuticals fluids. They are available in a range of sizes from 50 L to 560 L (custom sizes available upon request).
Overview
Specifications
Choose your Flexel® 3D Bags for Drums
Flexel® 3D single-use Bags for drums are designed for the processing and storage of large volume of biopharmaceutical solutions in drums.
Flexel® 3D single-use Bags for drums are available in standard volumes ranging from 50 L to 560 L.
Standard Flexel® 3D single-use bags for drums are available with or without a filter as:
- Stand-alone bags with silicone tubing
- Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing
A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.
Thus, sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step.
Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Reliable and robust
- Full compliance with ISO11137: stringent sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
Connections (Physical)
-
Connector InletMPX
-
Connector(s)MPX
-
Inlet Line
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
- 1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/8" ID Silicone and TPE (C-Flex® 374) 1.1 m (40")
Dimensions
-
Tube Length0.5 m (20")
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
Features
-
Number of Lines3
General Specifications
-
Side Bottom DrainNo
-
Tubing
-
TPE (C-Flex®)
- Silicone
-
TPE (C-Flex®)
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Bag Type3D storage bag for drum
-
BrandFlexel®
-
Filter TypeNo Filter
-
Pack Size5
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume50 L