Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Flexel® Tank Liner for Drum
Sterile Flexel® Tank Liner for Drum with side bottom drain - 100 L
Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.
- Item No.:
- FXB110936
- Pieces
- 10
Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.
Overview
Specifications
Choose your Flexel® 3D Tank Liner
Flexel® 3D single-use tank liners are open single-use bags designed to fit in cylindrical plastic drums.
Flexel® 3D single-use tank liners are available in sizes ranging from 30 L to 1000 L.
Standard Flexel® 3D single-use tank liners are available in a variety of different configurations according to the following characteristics:
- With a side bottom drain
- Without a side bottom drain
- Sterile
- Non-Sterile
- Pyrogen free
- Stand-alone bags with TPE (thermoplastic elastomer) tubing
- Stand-alone bags without TPE (thermoplastic elastomer) tubing
Features:
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Reliable and robust
- Full compliance with ISO11137: Stringent sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
Connections (Physical)
-
Outlet Line1.5" Tri-Clamp sanitary flange + 1/2" ID TPE (C-Flex®) 1.5 m (60")
Features
-
Number of Lines1
General Specifications
-
Side Bottom DrainYes
-
TubingTPE (C-Flex®)
Materials of Construction
-
Film MaterialFilm S30: Polyethylene (PE)
Product Information
-
Bag Type3D storage bag for tank liner
-
BrandFlexel®
-
Country-Specific EnhancementsN/A
-
Filter TypeNo Filter
-
Pack Size10
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100 L