Our eShop is currently on maintenance and therefore only available with limited functionality. Quoting is possible. Purchasing is not possible. The entire functionality will be available again from May 5th 2025, 00:01 CEST. Thanks for your understanding.
- Shop
- Liquid Storage & Shipping
- 3D Liquid Storage & Shipping (50 L - 3000 L)
- Storage & Shipping Palletank®
- Palletank® Shipping Kit
Palletank® Shipping Kit 200 L
The Palletank® for shipping was specifically developed for the secure and convenient shipment of bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The associated shipping kit must be purchased along with the Palletank® container for the system to be complete.
- Item No.:
- FXC102477
- Availability:
- pcs
- Piece
- 1
The Palletank® for shipping was specifically developed for the secure and convenient shipment of bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The associated shipping kit must be purchased along with the Palletank® container for the system to be complete.
Overview
Specifications
Choose your Palletank® for Shipping
The Palletank® for shipping is a qualified system that was specifically developed for the secure and robust shipment of sterile bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The system is composed of two basic elements, the Palletank® container and the associated shipping kit. The shipping kit acts as a compression unit to firmly secure the filled Flexsafe® l Flexel® 3D Bags whilst in transit. Top and bottom tubing is protected to prevent damage and a rigid lid is locked securely prior to shipping. The Flexsafe® l Flexel® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank® to ensure the security of your product during shipping.
Reliable transportation of critical drug substances
The exceptional strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping by land and air. The robustness of Flexsafe® bags for shipping has been proven by several extensive qualification regimes, combining stringent ASTM D4169 testing standards along with real shipping conditions.
Space-saving
The Palletank® for shipping can be stacked up to 3 high when not in transit to maximize the utilization of the available clean room area. When not in use, the Palletank® is foldable and stackable up to 5 high.
Easy cleanability
In order to simplify the cleaning and disinfection cycles, all movable parts of the Palletank® for shipping can be dismantled (including door hinges).
Brochure
Datasheet
Technical Note
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
General Specifications
-
Surface FinishGlass bead blasted and passivated
Materials of Construction
-
Materials of Construction
-
304 stainless steel
-
Aluminum
- Foam
-
304 stainless steel
Product Information
-
BrandPalletank®
-
Pack Size1
Volume
-
Volume200 L