Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Liquid Storage & Shipping
- 3D Liquid Storage & Shipping (50 L - 3000 L)
- Storage & Shipping Palletank®
- Palletank® for In-Process Fluid Handling
Palletank® for In-Process Fluid Handling 200 L
Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.
- Item No.:
- FXC106230
- Piece
- 1
Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.
Overview
Specifications
Choose your Palletank® and Drums for Storage
Palletank® for Small Volume Storage
Palletank® for small volume storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.
Palletank® for Large Volume Storage
Palletank® for large volume storage are available in volumes of 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. These are designed with ergonomic features to limit operator manipulations and simplify operations overall. This results in increased process reliability by minimizing risks for both the product and the operator. True ease of use also leads to fast set-up, filling, and draining for maximized process efficiency.
In-Process Fluid Handling, Small Volume
Palletank® for in-process fluid handling are specifically developed for users who wish to leave the containers in close proximity to process equipment. They are available in 200 L and 500 L volumes for use with Flexsafe® 3D bags. The double-hinged front doors allow for bag replacement, installation, and manipulation while Palletank® are stacked up in the process area, thus enabling continuous processing without movement of the containers. As a result, a forklift is not routinely required in the manufacturing area.
Plastic Palletank® for Storage
Plastic Palletank® for Storage in 200 L, 500 L & 1000 L volumes represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids such as sterile media or buffers contained in Flexsafe® 3D Bags. Their flat, smooth surfaces and rounded corners facilitate cleaning and sanitization for clean room operations. The Plastic Palletank® for storage are foldable, requiring minimal storage space when empty. When filled with biopharmaceutical solutions, they are stackable for optimal floor space utilization.
Standard Drum for Storage and Processing
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for Drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes. The drums are available with a lid and a bottom gate for use with Flexsafe® 3D Bag for Drum that are or are not fitted with a bottom drain line. The drum and filled Flexsafe® 3D Bags can be moved reliably with a stainless steel dolly available in two sizes: (50 L | 100 L) or (200 L).
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Bottom Gates1
Dimensions
-
Dimensions860 mm × 660 mm × 929 mm
Features
-
DoorsFront Hinged Doors
-
Ergonomic FrameNo
-
Integrated PalletYes
-
Integrated WeighingNo
-
Jacket TypeNo
-
LidAs an option
-
MobilityDolly as an option
-
Stacking3
General Specifications
-
Surface FinishGlass bead blasted and passivated
Materials of Construction
-
Materials of Construction304L stainless steel
Product Information
-
BrandPalletank®
-
Pack Size1
Volume
-
Volume200 L