Clipster® Hand Held Tool for Size L
The Sartorius Clipster® Hand Held Tool is a reusable device designed for performing aseptic disconnections with single-use Clipster® components. Available in two sizes, it ensures quick and easy disconnections in various space requirements.
- Item No.:
- 642-L--T
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Accessories for Mixing Palletank® and Drive Units
The Sartorius Clipster® Hand Held Tool is an essential device for performing aseptic disconnections in biopharmaceutical applications. This reusable tool is designed to work seamlessly with single-use Clipster® components, ensuring efficient and reliable disconnections.
- Reusable Device: Designed for repeated use, providing a cost-effective solution for aseptic disconnections.
- Two Sizes Available: Offered in XS/S and L sizes to accommodate different tubing dimensions and space requirements.
- Ergonomic Design: Ensures comfortable and easy handling, reducing operator fatigue during repeated use.
- Quick and Easy Disconnections: Facilitates fast and efficient disconnections, enhancing process efficiency.
- Robust Construction: Built to withstand rigorous use, ensuring long-term reliability and performance.
- Compatibility: Specifically designed to work with Clipster® components, ensuring seamless integration and operation.
- Portable: Lightweight and easy to transport, making it ideal for use in various locations within your facility.
The Clipster® Hand Held Tool is an indispensable part of your aseptic disconnection process, providing a reliable and efficient solution for maintaining sterility in your biopharmaceutical operations.
Datasheet
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodManual Disconnection
-
Disconnection Time60 sec.
Dimensions
-
Tube Size (ID – OD)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
- 1/2" × 3/4" (12.7 mm × 19.1 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
TPE (C-Flex®)
-
Silicone (Liveo™ Pharma 50)
- TPE (Tuflux® TPE)
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandClipster®
-
Pack Size1
-
SizeL
Sterility/Purity
-
Delivery ConditionNon-Sterile
The Clipster® Hand Held Tool Blades are precision-engineered to provide clean and accurate cuts for aseptic disconnections in biopharmaceutical settings. Designed to be used with the Clipster® Hand Held Tool, these stainless steel blades ensure long-lasting performance and reliability.
The spare parts box for hand held tool for Clipster® is composed of:
- 2 Plates for Clipster® seat
- 4 Screws for plate
- 2 Screws for cover
- 2 Sleeves for cover
- 1 Knurled screw for cover
- 1 Knurled screw for blade
- 1 Cover