- Shop
- Water Purification
- Consumables
- Arium® Elemental Kit
Arium® Elemental Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
- 1 x Pre-polishing Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
Qty. 2 units/pack
- Item No.:
- H2O-E-PACK
Arium® Elemental Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
- 1 x Pre-polishing Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
Qty. 2 units/pack
Overview
Specifications
Arium® Elemental Kit
Applications
-
ApplicationElemental Kit, Arium® Pro cartridge set for standard ultrapure water applications
Dimensions
-
Dimensions WxDxH305 × 255 × 455 mm
Features
-
Device/Instrument CompatibilityArium® Pro
Materials of Construction
-
Materials of Construction
-
Polypropylene housing
- Stainless steel fixing screws
-
Polypropylene housing
Product Information
-
BrandArium®
-
Filter TypeIon Exchange Activated Carbon
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.