Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Water Purification
- Consumables
- Arium® SterilePlus
Arium® SterilePlus
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
- Item No.:
- 5441307H4--CE
- Availability:
- pcs
- Ships within:
- 3 months
- Est. delivery date:
- For more information please log in
Arium® SterilePlus
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Price (USD):
$141.00
Overview
Specifications
Choose your Lab Water Consumables
Arium® SterilePlus
Datasheet
Connections (Physical)
-
Outlet1/4” plug-in connector
Dimensions
-
Dimensions WxDxH90 x 130 x 210 mm
Features
-
Device/Instrument Compatibility
-
Arium® Mini
-
Arium® Pro
- Arium® Comfort
-
Arium® Mini
Materials of Construction
-
Materials of Construction
-
Polypropylene housing
-
Polycarbonate protective bell
- Asym. polyethersulfone membrane
-
Polypropylene housing
Product Information
-
BrandArium®
-
Filter TypeMembrane Filters
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.